SMP 5 Photo1
Special Order 1 days

N/A

SKU: SMP-45

N/A

ECID: 1110770
  • Handle Height (Metric):N/A
  • Handle Material:Stainless Steel
  • Handle Type:Ring Handle
  • Imperial/Metric:Imperial
  • Material:Stainless Steel
  • Nominal Pin Diameter (Imperial):.250 in
  • Nominal Pin Diameter (Metric):6.35 mm
  • Pin Material:Stainless Steel
Quantity
Price Each
1
$20.37
Standard Pack: 1