SMI 1000 Photo1
In Stock

Shaft Collars - Self-Locking

SKU: SMI-562

Self-Locking Shaft Collar

ECID: 1048541
  • Bore Diameter:.563 in (14.3 mm)
  • Brand:Specialized Marketing Inc
  • Collar Style:Two-Piece
  • Coupling Style:Self-Locking
  • Imperial/Metric:Imperial
  • Material:Steel w/ ABS Plastic Outer Body
  • Outside Diameter (Imperial):1.400 in
  • Outside Diameter (Metric):35.56 mm
  • Overall Width (Imperial):1.460 in
  • Overall Width (Metric):37.08 mm
Quantity
Price Each
1
$19.73
Standard Pack: 1