SMC 8240 Photo1
In Stock

Air Cylinder Mounting Brackets - Clevis Type

SKU: SMC-8240

ECID: 1077925
  • Bore Size Range:1.500 in (38.1 mm)
  • Full Material:Die Cast Aluminum
  • Imperial/Metric:Imperial
  • Material:Aluminum
  • Maximum Bore Size:1.500 in (38.1 mm)
  • Mount Style:Double Clevis
Quantity
Price Each
1
$7.72