SMC 10 Photo1
In Stock

Push Fitting Coupler: Male Connector, 1/2 Threads, .500 in (12.7 mm) Tube Diameter

SKU: SMC-75

1/2 threaded Push Fitting Coupler creates a seal between tubing or pipes with a 150 PSI (lb/in²) (10.3 bar) max operating pressure.

ECID: 1078158
  • Fitting Style:Male Connector
  • Imperial/Metric:Imperial
  • Material:Brass
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Thread Size:1/2
  • Thread Type:NPT
  • Tube Diameter:.500 in (12.7 mm)
Quantity
Price Each
1
$4.09
Standard Pack: 1