SMC 6050 Photo1
In Stock

Aluminum Moisture Separator: 3/8 Connection Thread, 26.000 SCFM Flow Rate, 2.992 in (76 mm) Overall Length

SKU: SMC-6055

2.992 in (76 mm)L x H x W Aluminum Moisture Separator has a stainless steel media with 26.000 SCFM filtration to remove 99% of all moisture.

ECID: 1076512
  • Bowl Material:Aluminum
  • Connection Thread Size:3/8
  • Flow Rate:26.000 SCFM
  • Imperial/Metric:Imperial
  • Overall Height (Imperial):6.000 in
  • Overall Height (Metric):152.4 mm
  • Overall Length:2.992 in (76 mm)
  • Overall Length (in) (Imperial):2.992 in
  • Overall Length (mm) (Metric):76 mm
  • Overall Width (Imperial):3.000 in
  • Overall Width (Metric):76.2 mm
  • Thread Type:NPT
Quantity
Price Each
1
$89.00
Standard Pack: 1