SMC 495 Photo1
In Stock

Push Fitting Bulkhead Connector: .250 in (6.4 mm) Tube Diameter, 1/4 Threads, 150 PSI (lb/in²) (10.3 bar) Max Operating Pressure

SKU: SMC-500

Brass Push Fitting Bulkhead Connector for NPT threads permit a smooth transition for .250 in (6.4 mm) diameter tubes and operating pressures up to 150 PSI (lb/in²) (10.3 bar).

ECID: 1078140
  • Fitting Style:Bulkhead Connector
  • Imperial/Metric:Imperial
  • Material:Brass
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Thread Size:1/4
  • Thread Type:NPT
  • Tube Diameter:.250 in (6.4 mm)
Quantity
Price Each
1
$6.70