P170795 Double Acting Air Cylinders Front Nose Mount Photo1
In Stock

Front Nose Double Acting Air Cylinder: 1-1/16 in Maximum Bore Size, 4.0 in (NaN mm) Stroke, 1/8 in Port Threads

SKU: SMC-4033

Front Nose Double Acting Air Cylinder ensures full power from the beginning of each 4.0 in (NaN mm) stroke. The .500 in (12.7 mm) 5/16-24 rod is smooth to protect rod seals.

ECID: 1078074
  • Body Diameter:1.125 in (28.6 mm)
  • Imperial/Metric:Imperial
  • Maximum Bore Size:1-1/16 in (27 mm)
  • Maximum Operating Pressure:250 PSI (lb/in²) (17.2 bar)
  • Maximum Retracted Height:3.250 in (82.6 mm)
  • Mount Style:Front Nose
  • Mounting Thread Size:5/8-18
  • Operating Pressure Range:250 PSI (lb/in²) (17.2 bar)
  • Port Thread Size:1/8 in
  • Retracted Height Range:3.250 in (82.6 mm)
  • Rod End Thread Size:5/16-24
  • Rod Thread Length:.500 in (12.7 mm)
  • Tube Material:Stainless Steel
  • Width Across Flats:.875 in (22.2 mm)
Quantity
Price Each
1
$20.22