SMC 305 Photo1
In Stock

Push Fitting Branch Tee: 3/8 NPT Threads, .375 in (9.5 mm) Tube Diameter, 150 PSI (lb/in²) (10.3 bar) Max Operating Pressure

SKU: SMC-335

Push Fitting Tees are a quick-fitting solution for connecting numerous tubes together. Made in Natural High density polyethylene.

ECID: 1078124
  • Fitting Style:Branch Tee
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Thread Size:3/8
  • Thread Type:NPT
  • Tube Diameter:.375 in (9.5 mm)
Quantity
Price Each
1
$7.66