SMC 305 Photo1
In Stock

Push Fitting Branch Tee: 1/4 NPT Threads, .250 in (6.4 mm) Tube Diameter, 150 PSI (lb/in²) (10.3 bar) Max Operating Pressure

SKU: SMC-320

Push Fitting Tees are a quick-fitting solution for connecting numerous tubes together. Made in Natural High density polyethylene.

ECID: 1078121
  • Fitting Style:Branch Tee
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Thread Size:1/4
  • Thread Type:NPT
  • Tube Diameter:.250 in (6.4 mm)
Quantity
Price Each
1
$4.12