SMC 305 Photo1
In Stock

Push Fitting Branch Tee: 1/8 NPT Threads, .125 in (3.2 mm) Tube Diameter, 150 PSI (lb/in²) (10.3 bar) Max Operating Pressure

SKU: SMC-305

Push Fitting Branch Tee creates a seal between tubing or pipes with a 150 PSI (lb/in²) (10.3 bar) max operating pressure.

ECID: 1078118
  • Fitting Style:Branch Tee
  • Imperial/Metric:Imperial
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Thread Size:1/8
  • Thread Type:NPT
  • Tube Diameter:.125 in (3.2 mm)
Quantity
Price Each
1
$3.69
Standard Pack: 1