SMC 230 Photo1
In Stock

Max Field Length: 128 / Current Field Length: 133

SKU: SMC-245

PBT Push Fitting Extended Male Elbow creates a seal between tubing or pipes with a 150 PSI (lb/in²) (10.3 bar) max operating pressure.

ECID: 1078114
  • Fitting Style:Extended Male Elbow
  • Full Material:Polybutylene Terephthalate
  • Imperial/Metric:Imperial
  • Material:PBT
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Thread Size:1/4
  • Thread Type:NPT
  • Tube Diameter:.250 in (6.4 mm)
Quantity
Price Each
1
$5.91