SMC 130 Photo1
In Stock

NPT Male Elbow - Tube Diameter: .500 in (12.7 mm); Thread Size: 1/4

SKU: SMC-180

PBT Push Fitting Male Elbow creates a seal between tubing or pipes with a 150 PSI (lb/in²) (10.3 bar) max operating pressure.

ECID: 1078104
  • Fitting Style:Male Elbow
  • Full Material:Polybutylene Terephthalate
  • Imperial/Metric:Imperial
  • Material:PBT
  • Maximum Operating Pressure:150 PSI (lb/in²) (10.3 bar)
  • Operating Pressure Range:150 PSI (lb/in²) (10.3 bar)
  • Thread Size:1/4
  • Thread Type:NPT
  • Tube Diameter:.500 in (12.7 mm)
Quantity
Price Each
1
$5.70