SLK 1 Photo4
In Stock

Thumb Screw Lobed Knob: 38.0 mm (1.496 in) Knob Diameter, 16.0 mm (0.63 in) Base Diameter, M8 Compatible Screw Size

SKU: SLK-900

Black Delrin Lobed Knob press-fits onto any length of M8 screw and the lobed head is easily gripped for clamping and securing.

ECID: 1043465
  • Base Diameter:16.0 mm (0.63 in)
  • Brand:Shear-Loc
  • Color:Black
  • Compatible Screw Size:M8
  • Compatible Screw Sizes (All):M8
  • Full Material:Delrin 500 Acetal Resin
  • Imperial/Metric:Metric
  • Knob Diameter:38.0 mm (1.496 in)
  • Knob Style:Lobed
  • Material:Delrin
Quantity
Price Each
1
$0.85
Standard Pack: 1