SLK 1 Photo4
In Stock

Thumb Screw Lobed Knob: Knob Diameter, Base Diameter, .313 in Compatible Screw Size

SKU: SLK-9

Black Delrin Lobed Knob press-fits onto any length of .313 in screw and the lobed head is easily gripped for clamping and securing.

ECID: 1043464
  • Base Diameter (Metric):14.7 mm
  • Brand:Shear-Loc
  • Color:Black
  • Compatible Screw Size:.313 in
  • Compatible Screw Size (Metric):0 mm
  • Full Material:Delrin 500 Acetal Resin
  • Imperial/Metric:Imperial
  • Knob Diameter (Metric):38.1 mm
  • Knob Style:Lobed
  • Material:Delrin
  • Overall Height (Metric):10.3 mm
Quantity
Price Each
1
$0.81
Standard Pack: 1