SLK 4Y Photo1
In Stock

Thumb Screw Knurled Knob: 25.4 mm (1 in) Knob Diameter, 12.7 mm (0.5 in) Base Diameter, .250 in Compatible Screw Size

SKU: SLK-6Y

Yellow Delrin Knurled press-fits onto any length of .250 in screw to create a thumb screw knob for clamping or securing.

ECID: 1043389
  • Base Diameter:12.7 mm (0.5 in)
  • Base Diameter (Metric):12.7 mm
  • Brand:Shear-Loc
  • Color:Yellow
  • Compatible Screw Size:.250 in
  • Compatible Screw Size (Metric):0 mm
  • Full Material:Delrin 500 Acetal Resin
  • Imperial/Metric:Imperial
  • Knob Diameter:25.4 mm (1 in)
  • Knob Diameter (Metric):25.4 mm
  • Knob Style:Knurled
  • Material:Delrin
  • Overall Height (Metric):7.9 mm
Quantity
Price Each
1
$0.55
Standard Pack: 1