SLK 1R Photo1
In Stock

This Knurled Thumb Screw Knob has a overall height of 7.9 mm

SKU: SLK-6R

This Knurled Style knob has a base diameter of 12.7 mm

ECID: 1043388
  • Base Diameter (Metric):12.7 mm
  • Brand:Shear-Loc
  • Color:Red
  • Compatible Screw Size (Imperial):.250 in
  • Compatible Screw Size (Metric):6.35 mm
  • Full Material:Delrin 500 Acetal Resin
  • Knob Diameter (Metric):25.4 mm
  • Knob Style:Knurled
  • Material:Delrin
  • Overall Height (Metric):7.9 mm
Quantity
Price Each
1
$0.55
Standard Pack: 1