SLK 4Y Photo1
Out of Stock

Thumb Screw Knurled Knob: Knob Diameter, Base Diameter, #10 Compatible Screw Size

SKU: SLK-4Y

Yellow Delrin Knurled press-fits onto any length of #10 screw to create a thumb screw knob for clamping or securing.

ECID: 1043377
  • Base Diameter (Metric):10.7 mm
  • Brand:Shear-Loc
  • Color:Yellow
  • Compatible Screw Size:#10
  • Compatible Screw Size (Metric):0 mm
  • Full Material:Delrin 500 Acetal Resin
  • Imperial/Metric:Imperial
  • Knob Diameter (Metric):15.9 mm
  • Knob Style:Knurled
  • Material:Delrin
  • Overall Height (Metric):6.4 mm
Quantity
Price Each
1
$0.32
Standard Pack: 1