SLK 1 Photo3
In Stock

Thumb Screw L-Knob: Knob Diameter, Base Diameter, #10 Compatible Screw Size

SKU: SLK-15

Black Delrin L-Knob press-fits onto any length of #10 screw to create a thumb screw knob for clamping or securing.

ECID: 1043453
  • Base Diameter (Metric):11.5 mm
  • Brand:Shear-Loc
  • Color:Black
  • Compatible Screw Size:#10
  • Compatible Screw Size (Metric):0 mm
  • Full Material:Delrin 500 Acetal Resin
  • Imperial/Metric:Imperial
  • Knob Diameter (Imperial):.375 in
  • Knob Diameter (Metric):9.53 mm
  • Knob Style:L-Knob
  • Material:Delrin
  • Overall Height (Metric):8.7 mm
Quantity
Price Each
1
$0.32
Standard Pack: 1