SLK 1 Photo2
In Stock

Thumb Screw Wing Knob: Knob Diameter, Base Diameter, M5 Compatible Screw Size

SKU: SLK-1100

Black Delrin Wing Knob press-fits onto any length of M5 screw to create a thumb screw knob for clamping or securing.

ECID: 1043474
  • Base Diameter (Metric):12.0 mm
  • Brand:Shear-Loc
  • Color:Black
  • Compatible Screw Size:M5
  • Compatible Screw Size (Metric):0 mm
  • Full Material:Delrin 500 Acetal Resin
  • Imperial/Metric:Metric
  • Knob Diameter (Metric):26.0 mm
  • Knob Style:Wing
  • Material:Delrin
  • Overall Height (Metric):6.6 mm
Quantity
Price Each
1
$0.32
Standard Pack: 1