SLK 10Y Photo1
In Stock

Lobed style knob

SKU: SLK-10Y

This Yellow knob has base diameter of 17.9 mm

ECID: 1043460
  • Base Diameter (Metric):17.9 mm
  • Brand:Shear-Loc
  • Color:Yellow
  • Compatible Screw Size:.375 in
  • Compatible Screw Size (Metric):0 mm
  • Full Material:Delrin 500 Acetal Resin
  • Imperial/Metric:Imperial
  • Knob Diameter (Metric):38.1 mm
  • Knob Style:Lobed
  • Material:Delrin
  • Overall Height (Metric):11.9 mm
Quantity
Price Each
1
$0.88
Standard Pack: 1