Thumb Nuts
SKN 5 Photo1
In Stock

#8-32 Round Metal Thumb Nuts

SKU: SKN-35

These #8-32 Round Metal Thumb Nuts have an overall height of .375 in and a base diameter of .313 in

ECID: 1150832
  • Base Diameter (Imperial):.313 in
  • Base Diameter (Metric):7.95 mm
  • Compatible Thread Size:#8-32
  • Full Material:Stainless Steel
  • Imperial/Metric:Imperial
  • Lip Height (Imperial):.125 in
  • Lip Height (Metric):3.18 mm
  • Lip Outside Diameter (Imperial):.500 in
  • Lip Outside Diameter (Metric):12.7 mm
  • Material:Stainless Steel
  • Material Class:Metal
  • Nut Shape:Round
  • Overall Height (Imperial):.375 in
  • Overall Height (Metric):9.53 mm
Quantity
Price Each
1
$3.66
Standard Pack: 1