SKKR 1A Photo1
In Stock

Reamed Grip Hand Wheel & Knob: Diameter, Threads, Stainless Steel

SKU: SKKR-4A

Stainless Steel Reamed Grip Hand Wheel and Knob has a knurled texture around the diameter handle to create a firm yet comfortable gripping surface.

ECID: 1040821
  • Body Diameter (Imperial):1.000 in
  • Body Diameter (Metric):25.4 mm
  • Color:Stainless Steel
  • Finish:Knurled
  • Imperial/Metric:Imperial
  • Knob Diameter (Imperial):2.000 in
  • Knob Diameter (Metric):50.8 mm
  • Knob Full Material:303 Stainless Steel
  • Knob Height (Imperial):.380 in
  • Knob Height (Metric):9.65 mm
  • Knob Material:Stainless Steel
  • Mount Style:Reamed
  • Mount Type:Reamed
  • Mounting Type:Reamed
  • Overall Height (Imperial):1.130 in
  • Overall Height (Metric):28.7 mm
  • Thread Full Material:303 Stainless Steel
  • Thread Length (Imperial):.630 in
  • Thread Material:Stainless Steel
Quantity
Price Each
1
$14.27
Standard Pack: 1