SKF 80 Photo1
In Stock

Turntable - Lockable

SKU: SKF-88

SKF-88

ECID: 1049224
  • Brand:SKF USA Inc
  • Imperial/Metric:Imperial
  • Load Capacity:10000 lbs (4535.9 kg)
  • Material:Cast Iron
  • Overall Height:2.720 in (69.1 mm)
  • Overall Width:6.500 in (165.1 mm)
  • Shape:Square
  • Shape (All):Square
  • Turntable Type:Heavy Duty Locking Turntable
  • Type:Locking
Quantity
Price Each
1
$386.00