SKF 1635DS Photo1
Special Order 1 days

Ball Bearings - Standard, Double Shielded

SKU: SKF-1633DS

Precision Ground Double Shielded Ball Bearing

ECID: 1045526
  • Ball Bearing Design:Precision Ground
  • Ball Bearing Housing Style:Double Shielded
  • Bore Diameter (Imperial):.625 in
  • Bore Diameter (Metric):15.88 mm
  • Brand:RBC Bearings
  • Dynamic Load Capacity (Imperial):2600 lbs
  • Imperial/Metric:Imperial
  • Material:Steel
  • Outer Ring Width (Imperial):.500 in
  • Outer Ring Width (Metric):12.7 mm
  • Outside Diameter (Imperial):1.750 in
  • Outside Diameter (Metric):44.45 mm
  • Speed Limit:5,000 rpm
  • Static Load Capacity (Imperial):1025 lbs
  • Type:Standard
Quantity
Price Each
1
$16.25
Standard Pack: 1