P190515 Machine Screw Jacks Photo1
In Stock

Machine Screw Jacks

SKU: SJS-520

Knurled Nut Screw Jack

ECID: 1140517
  • Base Type:Circular
  • Imperial/Metric:Imperial
  • Maximum Holding Force (Imperial):2.2 lbs
  • Working Height (Imperial):1.250 in
  • Working Height Range (Imperial):1.250 in
Quantity
Price Each
1
$8.13
Standard Pack: 1