SHR 33112 Photo1
In Stock

Hoist Rings - Heavy Duty

SKU: SHR-33424

Heavy-Duty Swivel Hoist Ring

ECID: 1080899
  • Base Diameter (Imperial):3.880 in
  • Base Diameter (Metric):98.55 mm
  • Base Height (Imperial):2.870 in
  • Base Height (Metric):72.9 mm
  • Bolt Length (Imperial):2.630 in
  • Bolt Length (Metric):66.8 mm
  • Bolt Size (Imperial):1-1/2-6
  • Brand:American Drill Bushing
  • Load Capacity (Imperial):24000 lbs
  • Material:Alloy Steel
  • Overall Height (Imperial):9.220 in
  • Overall Height (Metric):234.19 mm
  • Radius:2.000 in
  • Ring Diameter (Imperial):1.250 in
  • Ring Diameter (Metric):31.75 mm
  • Ring Inside Height (Imperial):3.490 in
  • Ring Inside Height (Metric):88.65 mm
  • Ring Outside Width (Imperial):6.750 in
  • Ring Outside Width (Metric):171.45 mm
  • Ring Type:Hoist
  • Safety Factor:5:1
  • Specifications/Standards:ASTM 1444
  • Swivel Action:360 Degree Swivel
  • Torque (Imperial):100
  • Special Features:Certified Heat Treatment
Quantity
Price Each
1
$307.00
Standard Pack: 1