SHR 23050 Photo1
In Stock

Hoist Rings - Safety Engineered

SKU: SHR-23327

SHR-23327

ECID: 1080847
  • Base Diameter:1.990 in (50.5 mm)
  • Base Height:1.220 in (31 mm)
  • Bolt Length:1.530 in (38.9 mm)
  • Bushing Width:1.500 in (38.1 mm)
  • Compatible Thread Sizes:3/4-10
  • Imperial/Metric:Imperial
  • Load Capacity:5000 lbs (2268 kg)
  • Material:Alloy Steel
  • Overall Height:6.720 in (170.7 mm)
  • Radius:.880 in
  • Ring Diameter:3/4 in (19.1 mm)
  • Ring Inside Height:4.000 in (101.6 mm)
  • Ring Outside Width:3.250 in (82.6 mm)
  • Ring Type:Hoist
  • Safety Factor:5:1
  • Special Features (All):Certified Heat Treatment
  • Specifications/Standards:ASTM 1444
  • Specifications/Standards (All):ASTM 1444
  • Swivel Action:360 Degree Swivel
  • Torque:100.0 lb-ft (135.6 Nm)
  • Special Features:Certified Heat Treatment
Quantity
Price Each
1
$131.29