SHR 23050 Photo1
In Stock

Hoist Rings - Safety Engineered

SKU: SHR-23320

Safety-Engineered Swivel Hoist Ring

ECID: 1080843
  • Base Diameter (Imperial):1.990 in
  • Base Diameter (Metric):50.55 mm
  • Base Height (Imperial):1.220 in
  • Base Height (Metric):30.99 mm
  • Bolt Length:1.030 in (26.2 mm)
  • Bolt Size (Imperial):5/8-11
  • Brand:American Drill Bushing
  • Bushing Width (Imperial):1.500 in
  • Imperial/Metric:Imperial
  • Load Capacity (Imperial):4000 lbs
  • Material:Alloy Steel
  • Overall Height (Imperial):6.720 in
  • Overall Height (Metric):170.69 mm
  • Overall Width (Imperial):3.520 in
  • Radius:.880 in
  • Ring Diameter (Imperial):3/4
  • Ring Diameter (Metric):19.05 mm
  • Ring Inside Height (Imperial):4.120 in
  • Ring Inside Height (Metric):104.65 mm
  • Ring Outside Width (Imperial):3.250 in
  • Ring Outside Width (Metric):82.55 mm
  • Ring Type:Hoist
  • Safety Factor:5:1
  • Specifications/Standards:ASTM 1444
  • Specifications/Standards (All):ASTM 1444
  • Swivel Action:360 Degree Swivel
  • Torque (Imperial):60
  • Special Features:Certified Heat Treatment
Quantity
Price Each
1
$131.29
Standard Pack: 1