G 1N Photo1
In Stock

Blank Grip Hand Wheel & Knob: Diameter, Threads, Stainless Steel

SKU: SG-2N

Natural Blank Grip Hand Wheel and Knob has rough ridges around the diameter handle to create a firm gripping surface.

ECID: 1040345
  • Body Diameter:.500 in (12.7 mm)
  • Color:Natural
  • Finish:Knurled
  • Imperial/Metric:Imperial
  • Knob Full Material:303 Stainless Steel
  • Knob Material:Stainless Steel
  • Mount Type:Blank
  • Mounting Type:Blank
  • Overall Height:.810 in (20.6 mm)
  • Thread Full Material:303 Stainless Steel
  • Thread Material:Stainless Steel
Quantity
Price Each
1
$13.40