Lock & Flange Nuts
SFN 1 Photo1
In Stock

5/16-18 Lock and Flange Nuts

SKU: SFN-2

These 5/16-18 Lock and Flange Nuts have an overall height of .428 in (10.9 mm) and a flange diameter of .750 in (19.1 mm)

ECID: 1104298
  • Brand:Te-Co
  • Compatible Thread Size:5/16-18
  • Contact Surface:Flat
  • Distance Across Flats:.563 in (14.3 mm)
  • Distance Across Flats (Imperial):.563 in
  • Distance Across Flats (Metric):14.3 mm
  • Finish:Black Oxide
  • Flange Diameter:.750 in (19.1 mm)
  • Flange Diameter (Imperial):.750 in
  • Flange Diameter (Metric):19.05 mm
  • Flange Height:.141 in (3.6 mm)
  • Flange Height (Imperial):.141 in
  • Flange Height (Metric):3.58 mm
  • Full Material:Case Hardened Steel
  • Imperial/Metric:Imperial
  • Material:Case Hardened Steel
  • Material Class:Metal
  • Operating Temperature Range:NaN - NaN (NaN - NaN)
  • Operating Temperature Range (Imperial): °F
  • Overall Height (Imperial):.428 in
  • Overall Height (Metric):10.87 mm
  • Thread Size:5/16-18
  • Type:Swivel
  • Width Across Flats (Metric):N/A
Quantity
Price Each
1
$3.58
Standard Pack: 1