SDS 68307 Photo1
In Stock

Imperial Drill Rod

SKU: SDS-68343

O-1 Oil Hardening 480 Series type and is 3 ft (0.9 m) overall length.

ECID: 1020246
  • Brand:L. S. Starrett
  • Diameter:.688 in (17.5 mm)
  • Imperial/Metric:Imperial
  • Material:O-1 Oil Hardening 480 Series
  • Measurement Standard:Imperial
  • Overall Length:3 ft (0.9 m)
  • Overall Length (ft) (Imperial):3 ft
  • Overall Length (m) (Metric):0.91 m
Quantity
Price Each
1
$24.48
Standard Pack: 1