SDS 68307 Photo1
In Stock

NaN in Imperial Drill Rod

SKU: SDS-68335

O-1 Oil Hardening 480 Series type and is 3 ft overall length.

ECID: 1020241
  • Brand:L. S. Starrett
  • Diameter:.563 in (14.3 mm)
  • Diameter (Imperial):.563 in
  • Imperial/Metric:Imperial
  • Material:O-1 Oil Hardening 480 Series
  • Measurement Standard:Imperial
  • Overall Length:3 ft (0.9 m)
  • Overall Length (ft) (Imperial):3 ft
  • Overall Length (m) (Metric):0.91 m
Quantity
Price Each
1
$15.89
Standard Pack: 1