SC 5631 Photo1
In Stock

Press Fit Spring-Loaded Catches

SKU: SC-5631

SC-5631

ECID: 1104692
  • Brand:Southco Inc
  • Flange Diameter:.34 in (8.6 mm)
  • Imperial/Metric:Imperial
  • Knob Diameter:.53 in (13.5 mm)
  • Material:Aluminum Body/Steel Stud
  • Maximum Panel Thickness:.060 in (1.5 mm)
  • Minimum Panel Thickness:.025 in (0.6 mm)
  • Nose Diameter:.183 in (4.6 mm)
  • Overall Length:.78 in (19.8 mm)
  • Panel Thickness Range:.025 - .060 in (0.6 - 1.5 mm)
  • Sleeve Length:.22 in (5.6 mm)
  • Stud Length:.25 in (6.4 mm)
  • Style:Without Hold Open
  • Type:Thread-In
  • Width Across Flats:.28
Quantity
Price Each
1
$4.88