Push-In Rivets
SC 38604 Photo1
Special Order 1 days
[Order Multiples: 100]

Metal Push-In Rivets, head diameter - 9.53 mm

SKU: SC-38616

Metal Push-In Rivets, suitable for a hole diameter of 4.78 mm, this rivet has an anchor length of 16.31 mm

ECID: 1097504
  • Anchor Length (Imperial):.642 in
  • Anchor Length (Metric):16.31 mm
  • Brand:Southco Inc
  • Color:Aluminum
  • Compatible Hole Diameter (Imperial):.188 in
  • Compatible Hole Diameter (Metric):4.78 mm
  • Head Diameter (Imperial):.375 in
  • Head Diameter (Metric):9.53 mm
  • Head Height (Imperial):.080 in
  • Head Height (Metric):2.03 mm
  • Imperial/Metric:Imperial
  • Material:Aluminum
  • Operating Temperature Range:N/A to N/A °F
  • Operating Temperature Range (Imperial): °F
  • Rivet Type:Drive Rivet
Quantity
Price Each
100
$0.14
Standard Pack: 100