Pull Handle Assemblies - Front Mounted
RST 160 Photo1
In Stock

199.9 mm Aluminum Through Hole;Front Mount Pull Handle Assembly

SKU: RST-160

229.1 mm overall handle length. 199.9 mm mounting hole distance.

ECID: 1088688
  • Bar End Material:Thermoplastic
  • Base Length (Imperial):1.150 in
  • Base Length (Metric):29.2 mm
  • Base Width (Imperial):1.260 in
  • Base Width (Metric):32.0 mm
  • Color:Gray/Black
  • Finish:Matte
  • Full Material:Tube: Anodized Aluminum;Ends: Thermoplastic
  • Handle Material:Aluminum
  • Handle Shape:Round Bar
  • Mount Type:Through Hole;Front Mount
  • Mounting Hole Center Distance (Imperial):7.870 in
  • Mounting Hole Diameter (Imperial):.330 in
  • Mounting Hole Diameter (Metric):8.4 mm
  • Mounting Hole Size (Metric):8.4 mm
  • Mounting Type:Through Hole;Front Mount
  • Overall Height (Imperial):2.360 in
  • Overall Height (Metric):59.94 mm
  • Overall Length (in) (Imperial):9.020 in
  • Overall Length (mm) (Metric):229.1 mm
  • Tube Diameter (Imperial):.980 in
  • Tube Diameter (Metric):24.9 mm
Quantity
Price Each
1
$13.80
Standard Pack: 1