RST 155 Photo1
In Stock

Flanged D Plastic Pull Handle: Mounting Hole Center Distance, Front Counterbored Through Hole, Oval Bar/Bridge Design

SKU: RST-159

Flanged D Technopolymer Pull Handle is front mounted with between Front Counterbored Through Hole mounting holes.

ECID: 1089138
  • Base Length:1.260 in (32 mm)
  • Handle Color:Black
  • Handle Material:Technopolymer
  • Handle Style:Oval Bar/Bridge Design
  • Imperial/Metric:Imperial
  • Mount Type:Front Counterbored Through Hole
  • Mounting Hole Diameter:.330 in (8.4 mm)
  • Mounting Type:Front Counterbored Through Hole
  • Overall Height:1.890 in (48 mm)
  • Overall Length:7.130 in (181.1 mm)
  • Special Features:Supplied with Removable Black Caps to Conceal Mounting Holes
Quantity
Price Each
1
$6.95
Standard Pack: 1