P140450 Bumpers Male Threaded Round Photo14
In Stock

Bumpers - Male Threaded Round

SKU: RR-1506

Threaded-Stud Round Urethane Bumper

ECID: 1080425
  • Bumper Shape:Round
  • Color:Green
  • Hardness:60 Shore A
  • Imperial/Metric:Imperial
  • Insert Material:Steel
  • Material:Urethane
  • Outside Diameter:2.500 in (63.5 mm)
  • Overall Height:3.375 in (85.7 mm)
  • Overall Length:2.500 in (63.5 mm)
  • Overall Width:2.500 in (63.5 mm)
  • Stud Thread Size:3/8-16 in
  • Thread Length:.875 in (22.2 mm)
Quantity
Price Each
1
$23.61
Standard Pack: 1