RP 1S Photo1
In Stock

Swivel Swivel Pad Clamp: Under Head, 1.250 in (31.8 mm) Head Diameter, 17400 lbs (7892.5 kg) Holding Force

SKU: RP-6S

Swivel Swivel Pad Clamp has 17400 lbs (7892.5 kg) holding force to effectively hold the work piece. This clamp is long with under the head.

ECID: 1136717
  • Base Diameter:1.250 in (31.8 mm)
  • Body Material:Stainless Steel
  • Closed Height:1.344 in (34.1 mm)
  • Compatible Thread Sizes:3/4-10
  • Head Diameter:1.250 in (31.8 mm)
  • Head Type:Swivel
  • Holding Force:17400 lbs (7892.5 kg)
  • Imperial/Metric:Imperial
  • Pad Diameter:1.250 in (31.8 mm)
Quantity
Price Each
1
$27.48