RP 1 Photo1
In Stock

Swivel Swivel Pad Clamp: Under Head, .750 in (19.1 mm) Head Diameter, 6400 lbs (2903 kg) Holding Force

SKU: RP-3

Swivel Swivel Pad Clamp has 6400 lbs (2903 kg) holding force to effectively hold the work piece. This clamp is .813 in (20.7 mm) long with under the head.

ECID: 1136703
  • Base Diameter:.750 in (19.1 mm)
  • Body Material:Steel
  • Brand:Vlier
  • Closed Height:.813 in (20.7 mm)
  • Compatible Thread Sizes:3/8-16
  • Finish:Zinc Plated
  • Head Diameter:.750 in (19.1 mm)
  • Head Type:Swivel
  • Holding Force:6400 lbs (2903 kg)
  • Imperial/Metric:Imperial
  • Overall Length:.813 in (20.7 mm)
  • Pad Diameter:.750 in (19.1 mm)
Quantity
Price Each
1
$7.43
Standard Pack: 1