RP 20S Photo1
Special Order 1 days

Swivel Swivel Pad Clamp: Under Head, .750 in (19.1 mm) Head Diameter, 8250 lbs (3742.1 kg) Holding Force

SKU: RP-22S

Swivel Swivel Pad Clamp has 8250 lbs (3742.1 kg) holding force to effectively hold the work piece. This clamp is long with under the head.

ECID: 1136693
  • Base Diameter:.750 in (19.1 mm)
  • Body Material:Stainless Steel
  • Closed Height:.813 in (20.7 mm)
  • Compatible Thread Sizes:3/8-16
  • Head Diameter:.750 in (19.1 mm)
  • Head Type:Swivel
  • Holding Force:8250 lbs (3742.1 kg)
  • Imperial/Metric:Imperial
  • Pad Diameter:.750 in (19.1 mm)
Quantity
Price Each
1
$9.25
Standard Pack: 1