WW 125 Photo1
In Stock

10.0 mm (0.394 in) Single Wave Spring Washer

SKU: ROC-T2807-010

Made from Spring Steel with a Zinc Chromate;Red Dye finish.

ECID: 1071371
  • Compatible Screw Size:M10
  • Compatible Screw Size (Metric):0 mm
  • Compatible Thread Size:M10
  • Finish:Zinc Chromate;Red Dye
  • Full Material:Spring Steel
  • Imperial/Metric:Metric
  • Material:Spring Steel
  • Maximum Inside Diameter:10.0 mm (0.394 in)
  • Package Quantity:50
Quantity
Price Each
Standard Pack: 50