Lock & Flange Nuts
P090280 Lock and Flange Nuts Metal with Nylon Insert Photo3
In Stock

5/16-24 Lock & Flange Nuts - Metal with Nylon Insert

SKU: ROC-NIN-25

These 5/16-24 Metal Lock & Flange Nuts with Nylon Inserts have an overall height of .344 in (8.7 mm)

ECID: 1150400
  • Compatible Thread Sizes:5/16-24
  • Compatible Thread Sizes (All):5/16-24
  • Distance Across Flats:.500 in (12.7 mm)
  • Finish:Zinc Chromate
  • Full Material:Steel;Nylon Insert
  • Imperial/Metric:Imperial
  • Insert Material:Nylon
  • Material:Steel
  • Material Class:Metal
  • Maximum Operating Temperature:250 °F (121.1 °C)
  • Operating Temperature Range:250 °F (121.1 °C) (NaN)
  • Overall Height:.344 in (8.7 mm)
  • Thread Size:5/16-24
  • Special Features:Nylon Insert
Quantity
Price Each
100
$0.07
Standard Pack: 100