Toggle Bolts
ROC 8131 480 Photo1
Special Order 1 days
[Order Multiples: 50]

N/A

SKU: ROC-8131-554

Toggle Bolt - compatible thread size 1/4

ECID: 1148880
  • Head Type:Mushroom
  • Imperial/Metric:Imperial
  • Length Under Head:3.000 in (76.2 mm)
  • Material:Steel
  • Package Quantity:50
  • Size:1/4
Quantity
Price Each
50
$0.68
Standard Pack: 50