Wedge Anchors
ROC 8101 548 Photo1
Special Order 1 days
[Order Multiples: 100]

Wedge Anchors, Diameter 6.35 mm

SKU: ROC-8101-555

Wedge Anchors, Diameter 6.35 mm

ECID: 1148891
  • Anchor Diameter (Imperial):.250 in
  • Anchor Length:3.250 in (82.6 mm)
  • Imperial/Metric:Imperial
  • Package Quantity:100
Quantity
Price Each
100
$0.74
Standard Pack: 100