P130085 Grip Hand Wheels and Knobs Male Photo14
Out of Stock

Threaded Stud Grip Hand Wheel & Knob: 2.260 in (57.4 mm) Diameter, 1/4-20 Threads, Thermoplastic

SKU: RK-89

Black Threaded Stud Grip Hand Wheel and Knob has a knurled texture around the 2.260 in (57.4 mm) diameter handle to create a firm yet comfortable gripping surface.

ECID: 1040726
  • Color:Black
  • Finish:Fluted
  • Imperial/Metric:Imperial
  • Knob Coating:Soft Thermoplastic Rubber
  • Knob Diameter:2.260 in (57.4 mm)
  • Knob Diameter (Imperial):2.260 in
  • Knob Diameter (Metric):57.4 mm
  • Knob Height (Imperial):.670 in
  • Knob Height (Metric):17.02 mm
  • Knob Material:Thermoplastic
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Thread Coating:Plated
  • Thread Length (Imperial):1.000 in
  • Thread Material:Steel
  • Thread Size:1/4-20
Quantity
Price Each
1
$2.25
Standard Pack: 1