P130085 Grip Hand Wheels and Knobs Male Photo13
In Stock

Threaded Stud Grip Hand Wheel & Knob: Diameter, 5/16-18 Threads, Thermoplastic

SKU: RK-46

These grip knobs are resistant to oils, fuels and greases.They are high-impact durable knobs.The knurled texture means that they are easy to grip.

ECID: 1040715
  • Body Diameter:.750 in (19.1 mm)
  • Color:Black
  • Finish:Underside Knurled
  • Imperial/Metric:Imperial
  • Knob Coating:Soft Thermoplastic Rubber
  • Knob Full Material:Soft-Touch Thermoplastic
  • Knob Material:Thermoplastic
  • Mount Type:Threaded Stud
  • Overall Height:.655 in (16.6 mm)
  • Stem Height:.320 in (8.1 mm)
  • Thread Length:1.000 in (25.4 mm)
  • Thread Material:Steel
  • Thread Size:5/16-18
Quantity
Price Each
1
$2.45