In Stock

Flared Male Clamping Handle: 3.15 in Handle Radius, 3/8-16 Threads, .59 in (15 mm) Thread Length

SKU: RK-172

Black Flared Male Clamping Handle has a 3.15 in radius Soft-Touch Thermoplastic Grip handle for mounting onto female threaded applications that require an adjustable clamping action.

ECID: 1085907
  • Base Diameter (Imperial):.63 in
  • Base Diameter (Metric):16 mm
  • Base Height (Imperial):.39 in
  • Base Height (Metric):9.91 mm
  • Color:Black
  • Handle Length (Imperial):3.15 in
  • Handle Length (Metric):80.01 mm
  • Handle Radius:3.15 in
  • Handle Style:Soft-Touch Thermoplastic Grip
  • Imperial/Metric:Imperial
  • Material:Soft-Touch Thermoplastic
  • Mount Type:Threaded Stud
  • Mounting Type:Threaded Stud
  • Overall Height (Imperial):2.54 in
  • Overall Height (Metric):64.52 mm
  • Thread Length:.59 in (15 mm)
  • Thread Length (Imperial):.59 in
  • Thread Length (Metric):14.99 mm
  • Thread Material:Steel
  • Thread Size:3/8-16
Quantity
Price Each
1
$8.78
Standard Pack: 1