P080320 Structural Tubing Tees Adjustable Tee or Cross Photo1
In Stock

Structural Tubing Tees - Adjustable Tee or Cross

SKU: RF-183

Slip-On Adjustable Tee/Cross

ECID: 1105099
  • Attachment Method:Set Screw
  • Compatible Tube Inside Diameter (Imperial):1.610 in
  • Compatible Tube Outside Diameter (Imperial):1.900 in
  • Compatible Tube Shape:Round
  • Compatible Tube Size (Imperial):1.50 in
  • Material:Aluminum Alloy
  • Type:Adjustable Tee/Cross
Quantity
Price Each
1
$29.89
Standard Pack: 1