RAD A323176 Photo1
In Stock

8BP46-H800-VOS Straight Surface Grinding Wheel

SKU: RAD-K323163

Made from Ceramic; Overall dimensions: 7.00 in (177.8 mm) x .50 in (12.7 mm) x ; Shape Number 1.

ECID: 1120379
  • Abrasive Grade:Medium
  • Abrasive Material:Ceramic
  • Arbor Hole Size:1.25 in
  • Brand:Radiac Abrasive
  • Finish:Commercial
  • Grit Number:46
  • Imperial/Metric:Imperial
  • Inside Diameter (Imperial):1.25 in
  • Material:Ceramic
  • Material Specification:8BP46
  • Maximum Revolutions Per Minute:3600 RPM
  • Outside Diameter:7.00 in (177.8 mm)
  • Outside Diameter (Imperial):7.00 in
  • Outside Diameter (Metric):177.8 mm
  • Shape Number:1
  • Specifications/Standards:8BP46-H800-VOS
  • Specifications/Standards (All):8BP46-H800-VOS
  • Stock Removal:Heavy (.005" or more per pass)
  • Thickness (Imperial):.50 in
  • Type:Surface Grinding Wheel
  • Wheel Shape:Straight
Quantity
Price Each
1
$48.51
Standard Pack: 1