RAD F320718 Photo1
Special Order 1 days

8BP60-L8-V8 Tool & Cutter Wheel

SKU: RAD-F323156

Shape; Made from Ceramic; Overall dimensions: 3.00 in (76.2 mm) - 4.00 in (101.6 mm) x 1.50 in (38.1 mm) x 1.25 in (31.8 mm); Shape Number 11.

ECID: 1120592
  • Abrasive Grade:Medium
  • Abrasive Material:Ceramic
  • Brand:Radiac Abrasive
  • Finish:Smooth
  • Grit Number:60
  • Imperial/Metric:Imperial
  • Inside Diameter:1.25 in (31.8 mm)
  • Material:Ceramic
  • Material Specification:8BP60
  • Maximum Outside Diameter:4.00 in (101.6 mm)
  • Maximum Revolutions Per Minute:5730 RPM
  • Maximum Thickness:1.50 in (38.1 mm)
  • Minimum Outside Diameter:3.00 in (76.2 mm)
  • Shape Number:11
  • Specifications/Standards:8BP60-L8-V8
  • Specifications/Standards (All):8BP60-L8-V8
  • Stock Removal:Heavy (.005" or more per pass)
  • Thickness:1.50 in (38.1 mm)
  • Thickness Range:1.50 in (38.1 mm)
  • Type:Tool and Cutter Wheel
  • Wheel Shape:Flaring Cup
Quantity
Price Each
1
$63.02
Standard Pack: 1